Product overview
Description
L6726A is a single-phase step-down controller with integrated high-current drivers that provides complete control logic, protections and reference voltage to realize in an easy and simple way general DC-DC converters by using a compact SO-8 package.
Device flexibility allows managing conversions with power input VIN as low as 1.5V and device supply voltage ranging from 5V to 12V.
L6726A provides simple control loop with transconductance error amplifier. The integrated 0.8V reference allows regulating output voltage with ±1% accuracy over line and temperature variations. Oscillator is internally fixed to 270kHz.
L6726A provides programmable over current protection. Current information is monitored across the Low-Side mosfet RdsON saving the use of expensive and space-consuming sense resistors.
FB disconnection protection prevents excessive and dangerous output voltages in case of floating FB pin.
-
All features
- LS-LESS start up
- Programmable soft-start
- FB disconnection protection
- Disable function
- SO-8 package
- Sensorless and programmable OCP across Low-side RdsON
- 0.8V internal reference
- Flexible power supply from 5V to 12V
- 1% output voltage accuracy
- Power conversion input as low as 1.5V
- Adjustable output voltage
- Oscillator internally fixed at 270kHz
- High-current integrated drivers
Circuit Diagram
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components Test
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Management Design Center
Power Supply Design Tool Test
Power Management Design Center
LED Lighting Design Tool
Power Management Design Center
Digital Power Workbench
Power Management Design Center
Power Tree Designer
Thermal-electrical Simulators for Components Test
STPOWER Studio
Thermal-electrical Simulators for Components Test
PCB Thermal Simulator
Thermal-electrical Simulators for Components Test
AC Switches Simulator test
Thermal-electrical Simulators for Components Test
Rectifier Diodes Simulator test
Thermal-electrical Simulators for Components Test
Twister Sim
Thermal-electrical Simulators for Components Test
TVS Simulator
Thermal-electrical Simulators for Components Test