Loading spinner

L6920

Obsolete
Design Win

1 V high efficiency synchronous step up converter

Download datasheet

Product overview

Description

The L6920 is a high efficiency step-up controller requiring only three external components to realize the conversion from the battery voltage to the selected output voltage.

The start up is guaranteed at 1V and the device is operating down to 0.6V.

Internal synchronous rectifier is implemented with a 120m P-channel MOSFET and, in order to improve the efficiency, a variable frequency control is implemented.

  • All features

    • LOW BATTERY VOLTAGE DETECTION
    • 120m INTERNAL ACTIVE SWITCH
    • 0.6 TO 5.5V OPERATING INPUT VOLTAGE
    • INTERNAL SYNCHRONOUS RECTIFIER
    • 1V START UP INPUT VOLTAGE
    • 3.3V AND 5V FIXED OR ADJUSTABLE OUTPUT VOLTAGE (2V UP TO 5.2V)
    • REVERSE BATTERY PROTECTION
    • ZERO SHUT DOWN CURRENT

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6920

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models