Product overview
Description
The TDE1897R/TDE1898R is a monolithic Intelligent Power Switch in Multipower BCD Technology, for driving inductive or resistive loads. An internal Clamping Diode enables the fast demagnetization of inductive loads.
Diagnostic for CPU feedback and extensive use of electrical protections make this device inherently indistructible and suitable for general purpose industrial applications.
-
All features
- TWO DIAGNOSTIC OUTPUTS
- OPEN LOAD DETECTION
- OUTPUT STATUS LED DRIVER
- DIFFERENTIAL INPUTS WITH LARGE COMMON MODE RANGE AND THRESHOLD HYSTERESIS
- INTERNAL NEGATIVE VOLTAGE TO VS - 45V FOR FAST DEMAGNETIZATION
- 0.5A OUTPUT CURRENT
- INTERNAL CURRENT LIMITING
- 18V TO 35V SUPPLY VOLTAGE RANGE
- OPEN GROUND PROTECTION
- UNDERVOLTAGE LOCKOUT WITH HYSTERESIS
- THERMAL SHUTDOWN
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TDE1897RFPT | Active Product is in volume production. | SO-20 | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TDE1897RFPT | | | distributors No availability of distributors reported, please contact our sales office |
TDE1897RFPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors