Product overview
Description
The VNQ860-E and VNQ860SP-E are monolithic devices realized in STMicroelectronics VIPower M0-3 technology, intended to drive any kind of load with one side connected to ground. Active current limitation combined with thermal shutdown and automatic restart protect the device against overload. The device automatically turns OFF in case of ground pin disconnection. This device is especially suitable for IEC 61131 compliant industrial applications.
-
All features
- VCC(AMR) = 41 V
- RDS(on) ≤ 0.270 Ω @TJ = 25 oC (per channel)
- Fast demagnetization of inductive loads ,VDEMAG(TYP) = VCC - 52V
- Very low standby current
- CMOS compatible I/Os
- Per channel process side op. current IOUT up to 0.35A
- Undervoltage and overvoltage shutdown
- Short circuit protection on output channels
- Per-channel thermal shutdown protection and diagnostic
- Protection against loss of ground
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VNQ860-E | Active Product is in volume production. | SO-20 | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 | |
| VNQ860TR-E | Active Product is in volume production. | SO-20 | Industrial | Ecopack2 | 15 | 2020-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (max) | Operating Temperature (°C) (min) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VNQ860-E | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||
| VNQ860TR-E | | | distributors No availability of distributors reported, please contact our sales office |
|
VNQ860-E Active
VNQ860TR-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors