Loading spinner

L293E

Obsolete
Design Win

Push-Pull Four Channel Drivers

Download datasheet

Product overview

Description

The L293B and L293E are quad push-pull drivers capable of delivering output currents to 1A per channel. Each channel is controlled by a TTL-compatible logic input and each pair of drivers (a full bridge) is equipped with an inhibit input which turns off all four transistors. A separate supply input is provided for the logic so that it may be run off a lower voltage to reduce dissipation.

Additionally, the L293E has external connection of sensing resistors, for switchmode control.

The L293B and L293E are package in 16 and 20-pin plastic DIPs respectively ; both use the four center pins to conduct heat to the printed circuit board.

  • All features

    • OVERTEMPERATURE PROTECTION
    • OUTPUT CURRENT 1A PER CHANNEL
    • INHIBIT FACILITY
    • PEAK OUTPUT CURRENT 2A PER CHANNEL (non repetitive)
    • SEPARATE LOGIC SUPPLY
    • HIGH NOISE IMMUNITY

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L293E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models