STG3856
NRND
Design Win
Low voltage 1.0Ω max dual SP3T switch with break-before-make feature

Download datasheet

Product overview

Description

The STG3856 is a high-speed CMOS low voltage dual analog SP3T (single pole triple throw) switch or dual 3 : 1 multiplexer /demultiplexer switch fabricated in silicon gate C2MOS technology. It is designed to operate from 1.65 V to 4.3 V, making this device ideal for portable applications.

The device offers very low ON resistance (< 1.0 Ω) at VCC = 4.3 V. The disabling and enabling of switches are done by setting the 1IN and 2IN control pins. Additional key features are fast switching speed, and ultra low power consumption. All inputs and outputs are equipped with protection circuits against static discharge, giving them ESD immunity and transient excess voltage.

  • All features

    • ESD performance (analog channel vs. GND): HBM > 2 kV (MIL STD 883 method 3015)
    • Latch-up performance exceeds 300 mA (JESD 17)
    • High speed:tPD = 0.3 ns (typ.) at VCC = 3.0 VtPD = 0.4 ns (typ.) at VCC = 2.3 V
    • Low ON resistance VIN = 0 V:RON = 1.0 Ω(max. TA = 25°C) at VCC = 4.3 VRON = 1.5 Ω (max. TA = 25°C) at VCC = 3.0 VRON = 1.8 Ω (max. TA = 25°C) at VCC = 2.3 V
    • Ultra low power dissipation:Icc = 0.2 μA (max.) at TA = 85°C
    • 4.3 V tolerant and 1.8 V compatible threshold on digital control input at VCC = 2.3 to 4.3 V
    • Wide operating voltage range:VCC (opr) = 1.65 V to 4.3 V single supply

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG3856

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STG3856QTR
NRND
VFQFPN 12 2.2x1.4x0.55 Industrial Ecopack3 - -

STG3856QTR

Package:

VFQFPN 12 2.2x1.4x0.55

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

VFQFPN 12 2.2x1.4x0.55

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STG3856QTR

Distributor availability of STG3856QTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STG3856QTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STG3856QTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors