Product overview
Description
The TS4436 is a four-terminal device dedicated to low voltage Switch Mode Power Supplies (SMPS).
It integrates a 0.6V voltage reference, an amplifier, and an open collector output transistor in a single package. The TS4436’s operating mode is similar to the well-known standard voltage reference, the TL431. It maintains the desired feedback voltage at the REF pin in a closed loop configuration by sinking a current proportional to the error voltage at the REF pin.
TS4436 features an open collector transistor with an ultra-low saturation voltage. This feature allows it to be used in series with the optocoupler in an SMPS for regulation up to a 1.8V output voltage.
-
All features
- Lead free available
- 150ppm/˚C temperature coefficient
- Internal 0.6V ±0.5% precision
- Low current consumption: 150µA
- Low output saturation voltage 75 mV max. between SINK and GND
- Industrial temperature range: -40 to +105˚C
- Low supply voltage: 1.7V
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS4436AICT | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
| TS4436ICT | Active Product is in volume production. | SOT323-5L | Industrial | Ecopack2 | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| TS4436AICT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| TS4436ICT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TS4436AICT Active
TS4436ICT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors