Product overview
Description
The L9953 and L9953XP are microcontroller driven multifunctional door actuator driver for automotive applications. Up to three DC motors and three grounded resistive loads can be driven with five half bridges and three highside drivers.
The integrated standard serial peripheral interface (SPI) controls all operation modes (forward, reverse, brake and high impedance). All diagnostic informations are available via SPI.
-
All features
- Open load diagnostic for all outputs
- All outputs over temperature protected
- Separated half bridges for door lock motor
- Overload diagnostic for all outputs
- Charge pump output for reverse polarity protection
- PWM control of all outputs
- All outputs short circuit protected
- Very low current consumption in stand-by mode (IS < 6μA typ; Tj ≤ 85 °C)
- One full bridge for 6A load (Ron=150m
) - One highside driver for 6A load (Ron=100m
) - Three half bridges for 1.5A load (Ron=800m
) - Programmable softstart function to drive loads with higher inrush currents (i.e. current >6A, >1.5A)
- Current monitor output for highside OUT1, OUT4, OUT5 and OUT8
- Two highside drivers for 1.5A load (Ron=800m
)
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L9953XP | NRND | PowerSSO 36 | Automotive | Ecopack2 | - | - | |
| L9953XPTR | NRND | PowerSSO 36 | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L9953XP | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| L9953XPTR | | | distributors No availability of distributors reported, please contact our sales office |
L9953XP NRND
L9953XPTR NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors