Loading spinner

VN772KP-E

Obsolete
Design Win

Quad smart power solid state relay for complete H-bridge configurations

Download datasheet

Product overview

Description

The VN772KP-E is a device formed by three monolithic chips housed in a standard SO-28 package: a double high-side and two low-side switches. Both the double high-side and low-side switches are made using STMicroelectronics VIPower®M0-3 Technology.

This device is suitable to drive a DC motor in a bridge configuration as well as to be used as a quad switch for any low voltage application.

The dual high-side switches have built-in thermal shutdown to protect the chips from over temperature and current limiter blocks to protect the device from short circuit. Status output is provided to indicate open-load in OFF and ON-state and overtemperature.

The low-side switches are two OMNIFET II types (fully auto protected Power MOSFET in VIPower technology). They have built-in thermal shutdown, linear current limitation and overvoltage clamping. Fault feedback for thermal intervention can be detected by monitoring the voltage at the input pin.

  • All features

    • ECOPACK®: lead free and RoHS compliant
    • Automotive Grade: compliant with AEC guidelines
    • Suited as low voltage bridge
    • Linear current limitation
    • Very low standby power dissipation
    • Short circuit protected
    • Status flag diagnostic (open drain)
    • Integrated clamping circuits
    • Undervoltage protection
    • ESD protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN772KP-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models