Product overview
Description
The PD55008 is a common source N-Channel, enhancement-mode lateral Field-Effect RF power transistor. It is designed for high gain, broad band commercial and industrial applications. It operates at 12 V in common source mode at frequencies up to 1 GHz.
PD55008 boasts the excellent gain, linearity and reliability of STs latest LDMOS technology mounted in the first true SMD plastic RF power package, PowerSO-10RF. PD55008 superior linearity performance makes it an ideal solution for car mobile radio.
The PowerSO-10 plastic package, designed to offer high reliability, is the first ST JEDEC approved, high power SMD package. It has been specially optimized for RF needs and offers excellent RF performances and ease of assembly.
Mounting recommendations are available in www.st.com/rf/ (look for application note AN1294)
-
All features
- Excellent thermal stability
- POUT = 8 W with 17dB gain @ 500MHz / 12.5V
- Common source configuration
- New RF plastic package
You might also like...
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
ADS models (1)
| Resource title | Version | Latest update | ||
|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| PD55008-E | Active | PowerSO-10RF (formed lead) | Industrial | Ecopack2 | - | - | |
| PD55008S-E | Active | PowerSO-10RF (straight lead) | Industrial | Ecopack2 | - | - | |
| PD55008TR-E | Active | PowerSO-10RF (formed lead) | Industrial | Ecopack2 | - | - | |
PD55008-E
Package:
PowerSO-10RF (formed lead)Material Declaration**:
PD55008S-E
Package:
PowerSO-10RF (straight lead)Material Declaration**:
PD55008TR-E
Package:
PowerSO-10RF (formed lead)Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PD55008S-E | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| PD55008-E | | | distributors No availability of distributors reported, please contact our sales office | ||||||||||
| PD55008TR-E | | | distributors No availability of distributors reported, please contact our sales office |
PD55008S-E Active
PD55008-E Active
PD55008TR-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors