Product overview
Description
The PD85035C is a common source N-channel, enhancement-mode lateral Field- Effect RF power transistor. It is designed for high gain, broadband commercial and industrial applications. It operates at 13.6 V in common source mode at frequencies of up to 1 GHz.
PD85035C boasts the excellent gain, linearity and reliability of ST’s latest LDMOS technology.
PD85035C’s superior linearity performance makes it an ideal solution for car mobile radio.
-
All features
- In compliance with the 2002/95/EC european directive
- Excellent thermal stability
- POUT = 35 W with 14.5 dB gain @ 945 MHz / 13.6 V
- Common source configuration
- ESD protection
- BeO-free ceramic package