SPC560P40L1
Active
Education Design Win
32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

Download datasheet Order Direct

Product overview

Description

This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications—specifically, electrical hydraulic power steering (EHPS) and electric power steering (EPS)—as well as airbag applications.

This family is one of a series of next-generation integrated automotive microcontrollers based on the Power Architecture technology.

The advanced and cost-efficient host processor core of this automotive controller family complies with the Power Architecture embedded category. It operates at speeds of up to 64 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.

  • All features

    • Up to 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
      • Compliant with Power Architecture®embedded category
      • Variable Length Encoding (VLE)
    • Memory organization
      • Up to 256 KB on-chip code flash memory with ECC and erase/program controller
      • Additional 64 (4 × 16) KB on-chip data flash memory with ECC for EEPROM emulation
      • Up to 20 KB on-chip SRAM with ECC
    • Fail-safe protection
      • Programmable watchdog timer
      • Non-maskable interrupt
      • Fault collection unit
    • Nexus Class 1 interface
    • Interrupts and events
      • 16-channel eDMA controller
      • 16 priority level controller
      • Up to 25 external interrupts
      • PIT implements four 32-bit timers
      • 120 interrupts are routed via INTC
    • 1 general purpose eTimer unit
      • 6 timers each with up/down capabilities
      • 16-bit resolution, cascadable counters
      • Quadrature decode with rotation direction flag
      • Double buffer input capture and output compare
    • GPIO (37 on LQFP64; 64 on LQFP100) individually programmable as I/O or special function
    • Communications interfaces
      • 2 LINFlex channels (1× Master/Slave, 1× Master only)
      • Up to 3 DSPI channels with automatic chip select generation (up to 8/4/4 chip selects)
      • Up to 2 FlexCAN interface (2.0B Active) with 32 message buffers
      • 1 safety port based on FlexCAN with 32 message buffers and up to 8 Mbit/s at 64 MHz capability usable as second CAN when not used as safety port
    • One 10-bit analog-to-digital converter (ADC)
      • Up to 16 input channels (16 on LQFP100 / 12 on LQFP64)
      • Conversion time < 1 μs including sampling time at full precision
      • Programmable Cross Triggering Unit (CTU)
      • 4 analog watchdogs with interrupt capability
    • On-chip CAN/UART bootstrap loader with Boot Assist Module (BAM)
    • 1 FlexPWM unit: 8 complementary or independent outputs with ADC synchronization signals

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC560P40L1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC560P40L1CEFAR
Active
LQFP 64 10x10x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC560P40L1CEFBR
Active
LQFP 64 10x10x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00

SPC560P40L1CEFAR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560P40L1CEFBR

Package:

LQFP 64 10x10x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 64 10x10x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC560P40L1CEFAR

Distributor availability of SPC560P40L1CEFAR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560P40L1CEFBR

Distributor availability of SPC560P40L1CEFBR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560P40L1CEFAR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560P40L1CEFAR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

SPC560P40L1CEFBR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560P40L1CEFBR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors