STEVAL-CCA023V1
Active
Design Win
Demonstration board for low noise microphone preamplifier with 2 V bias based on the TS472

Download databrief

Product overview

Description

The STEVAL-CCA023V1 demonstration board is designed as an evaluation platform for the TS472 low noise microphone preamplifier with 2.0 V bias and active low standby mode.

The board supports customization of the testing conditions, allowing the gain of the TS472 device to be adjusted, or an electret microphone to be biased either externally or using the TS472 builtin 2.0 V bias voltage.

  • All features

    • Available in flip-chip ECOPACK® package and QFN24 4x4 mm
    • Low noise 2.0 V microphone bias output
    • RoHS compliant
    • ESD protection (2 kV)
    • 40 kHz bandwidth @ -3 dB and adjustable gain
    • Low distortion: 0.1% typ.
    • Low noise: 10 nV / √ Hz typ. equivalent input noise @ F=1 kHz
    • 2.2 V to 5.5 V single supply operation
    • Fully differential input/output
    • Fast start up time @ 0dB: 5 ms typ.
    • Active low standby mode function (1μA max)
    • Low power consumption @20 dB: 1.8 mA

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-CCA023V1
Active
CARD Industrial Ecopack2 - - -

STEVAL-CCA023V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-CCA023V1

Distributor availability of STEVAL-CCA023V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-CCA023V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-CCA023V1

Supplier:

-

Core Product:

TS472IQT

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors