Loading spinner

STEVAL-IFP001V1

Active
Design Win

8 channel high side driver reference board with VN808CM

Download databrief

Product overview

Description

The STEVAL-IFP001V1 demonstration board implements the functions of the VN808CM-E, an 8-channel high-side driver with CMOS compatible voltage levels in industrial applications, and is developed using VIPower M0-3 proprietary technology. The VN808CM-E completes the series of octal high-side drivers for the factory automation market.

It is intended for driving any kind of load with one side connected to ground and can be driven by using a 3.3 V logic supply. Active current limitation, combined with thermal shutdown and automatic restart, protects the device against overload.

The STEVAL-IFP001V1 is compliant with international electromagnetic compatibility (EMC) specifications as well as EMC immunity proof 4 kV level EFT (IEC 61000-4-4), and 2 kV voltage surge (IEC 61000-4-5), and has been tested at different typical ambient temperatures. It is suitable for use in programmable logic controllers to produce the related digital outputs according to IEC standards.

The STEVAL-IFP001V1 is also based on the SM15T33A, a unidirectional Transil™ diode.

  • All features

    • Compatible with existing ST tools (CANIC10, ARMIC30…, etc.)
    • 8 output channels + 1 feedback channel (diagnostic - status)
    • CMOS compatible signals allow direct connection to a microcontroller
    • Outputs and diagnostic status indicated by LEDs
    • EMC immunity proof 4 kV level EFT (IEC 61000-4-4), 2 kV voltage surge (IEC 61000- 4-5)
    • RoHS compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Longevity Commitment Longevity Starting Date Material Declaration**
STEVAL-IFP001V1
Active
CARD Industrial Ecopack2 - - -

STEVAL-IFP001V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
STEVAL-IFP001V1
Available at distributors

Distributor availability of STEVAL-IFP001V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-IFP001V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-IFP001V1

Supplier:

-

Core Product:

VN808CM-E

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors