Product overview
Description
The STEVAL-ILL015V1 demonstration board provides a platform for the testing and evaluation of STMicroelectronics Power Logic LED driver STP24DP05.
The STP24DP05 device is a 24-bit constant current LED sink driver with output error detection, suitable for applications such as largearea displays and full-color board panels where improvement in RGB LED resolution and reduction of system cost are important.
-
All features
- 3 jumpers to simulate the shorting of 3 LEDs
- 3 jumpers to simulate the disconnection of 3 LEDs
- Input 7.5 V - 18 V, current 0.7 A
- Highly efficient ST1S010 DC-DC switching power supply
- Buttons and knob to control the board
- Test points on the board for each important signal aide laboratory evaluation
- Two STP24DP05 devices (TQFP48 package) connected to 3 X 16 RGB high brightness LEDs
- Using a cost-effective internal HS oscillator.
- STM32 microcontroller
- Mini USB connector for interconnection with a PC GUI.
- Error and over-temperature flag for each LED driver
- JTAG interface for microcontroller firmware changes/updates
You might also like...
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STEVAL-ILL015V1 | NRND | CARD | Industrial | Ecopack2 | - | - | - | |
STEVAL-ILL015V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STEVAL-ILL015V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-ILL015V1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors