STMicroelectronics Announces Status of Common Share Repurchase Program
Disclosure of Transactions in Own Shares – Period from Aug 26, 2019 to Aug 30, 2019 Amsterdam / 02 Sep 2019STMicroelectronics N.V. (the “Company” or “STMicroelectronics”), a global semiconductor leader serving customers across the spectrum of electronics applications, announces full details of its common share repurchase program (the “Program”) disclosed via a press release dated November 5, 2018. The Program was approved by a shareholder resolution dated May 31, 2018 and by the supervisory board.
STMicroelectronics N.V. (registered with the trade register under number 33194537) (LEI: 213800Z8NOHIKRI42W10) (Ticker: “STM”) announces the repurchase (by a broker acting for the Company) on the regulated market of Euronext Paris, in the period between August 26, 2019 to August 30, 2019 (the “Period”), of 354,734 ordinary shares (equal to 0.04% of its issued share capital) at the weighted average purchase price per share of EUR 15.7965 and for an overall price of EUR 5,603,574.13.
Below is a summary of the repurchase transactions made in the course of the Period in relation to the ordinary shares of STM (ISIN: NL0000226223), in detailed form.
Transactions in Period
| Dates of transaction | Number of share purchased | Weighted average purchase price per share (EUR) | Total amount paid (EUR) | Market on which the shares were bought (MIC code) |
| Aug 26, 2019 | 46,724 | 15.5817 | 728,039.72 | XPAR |
| Aug 27, 2019 | 60,294 | 15.7190 | 947,760.84 | XPAR |
| Aug 28, 2019 | 85,197 | 15.5826 | 1,327,594.95 | XPAR |
| Aug 29, 2019 | 77,707 | 15.9037 | 1,235,829.52 | XPAR |
| Aug 30, 2019 | 84,812 | 16.0867 | 1,364,349.10 | XPAR |
| Total for Period | 354,734 | 15.7965 | 5,603,574.13 |
Following the share buybacks detailed above, the Company holds in total 18,205,319 treasury shares, which represents approximately 2.0% of the Company’s issued share capital.
In accordance with Article 5(1)(b) of Regulation (EU) 596/2014 (the Market Abuse Regulation) and Article 2(3) of Commission Delegated Regulation (EU) 2016/1052, a full breakdown of the individual trades in the Program are disclosed on the ST website (https://investors.st.com/buyback-program).
About STMicroelectronics
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. ST’s products are found everywhere today, and together with our customers, we are enabling smarter driving and smarter factories, cities and homes, along with the next generation of mobile and Internet of Things devices.
By getting more from technology to get more from life, ST stands for life.augmented.
In 2018, the Company’s net revenues were $9.66 billion, serving more than 100,000 customers worldwide. Further information can be found at www.st.com.
For further information, please contact:
INVESTOR RELATIONS:
Céline Berthier
Group VP, Investor Relations
Tel : +41.22.929.58.12
celine.berthier@st.com
MEDIA RELATIONS:
Alexis Breton
Corporate External Communications
Tel: + 33 6 59 16 79 08
alexis.breton@st.com