03 Dec 2015 | Geneva

Smallest Microcontroller in STMicroelectronics’ STM32 F4 Series Enters Production, with Easy-Access Development Support

Geneva / 03 Dec 2015

STMicroelectronics’ STM32F410 microcontrollers of the STM32F4 Access Line, now entering volume production and supported by the new NUCLEO-F410RB development board, establish a smaller, lower-power and lower-cost entry point to the high-performance STM32 F4 series.

The STM32F410 features the ARM® Cortex®-M4F core, giving performance of 125 DMIPS and 339 EEMBC® CoreMark® at 100MHz. Power-conscious STM32 Dynamic Efficiency™ features such as ST’s ART Accelerator™1 and voltage scaling help drive dynamic power down to 89µA/MHz. STOP current of just 6µA makes its performance accessible for applications such as wearables, IoT (Internet of Things) devices, sensor hubs, building automation, personal medical devices, and smartphones.

NUCLEO-F410RB extends the affordable STM32 Nucleo board series to support the STM32F410. On-board support for Arduino Uno connectivity and ST morpho connectors simplify expansion using stackable modules such as motion sensing, Near-Field Communication (NFC), Bluetooth®, or IEEE 802.15.4 radio boards. The updated STM32CubeF4 suite comprising Hardware Abstraction Layer (HAL), middleware and code examples, together with the latest STM32CubeMX code generator, complete the ecosystem.

Engineered for tiny package sizes, STM32F410 devices have from 64KB to 128KB Flash and 32KB SRAM, and feature a strong peripheral set with up to six timers including motor-control and 32-bit/100MHz timers. Communication ports include SPI, I2C, I2S and USART plus an ISO 7816 interface, as well as a 12-bit DAC, an additional feature compared with other STM32F41x devices. The STM32F410 is available in UFQFPN48 or LQFP64 packages, or a 2.55mm x 2.58mm 36-bump WLCSP making it the smallest of all current STM32 F4 devices.

Designers of sensing applications on a tight power budget can take advantage of the STM32F410’s support for Batch Acquisition Mode (BAM), one of ST’s Dynamic Efficiency innovations, which enables efficient use of the microcontroller’s power-management modes by capturing sensor data directly into SRAM while the CPU and Flash remain off. The STM32F410 also introduces a new RUN mode that allows Flash to be powered down for optimal power savings.

NUCLEO-F410RB is priced at $14. Budgetary pricing for the STM32F410, for orders of 10,000 pieces per year, is from $1.4 in the WLCSP36 with 64KByte Flash and 32KByte SRAM, to $$1.856 in LQFP64 with 128KByte Flash and 32KByte SRAM.

For further information please visit: www.st.com/stmf410-pr

1 ART Accelerator™: ST’s Adaptive Real-Time Accelerator, which allows efficient zero-wait execution from Flash