Loading spinner
10 Oct 2019 | Geneva

STSPIN Modules from STMicroelectronics Add High-Performing Motor Drivers to MikroElektronika Fusion for Arm® Ecosystem

Geneva / 10 Oct 2019

STMicroelectronics has collaborated with MikroElektronika, an Authorized ST Partner, to create four Click boards™ that extend the advantages of STSPIN motor drivers beyond STM32-based designs to users of MikroElektronika prototyping boards, as well as other systems containing a mikroBUS™ socket.

STSPIN Modules from STMicroelectronics Add High-Performing Motor Drivers to MikroElektronika Fusion for Arm<sup>®</sup> Ecosystem

ST’s STSPIN ICs simplify motor control by integrating the advanced control features, protected output stage, and safety functions including non-dissipative over-current protection in an extremely small footprint. Mounted on the new plug-and-play Click boards, the motor drivers are ready to use without any hardware configuration. In addition, ST has actively supported creation of MikroSDK libraries and code examples, working with MikroElektronika, to deliver high-performing software that lets users get the best from each board.

The STSPIN220 Click board contains the STSPIN220 IC, which was the market’s first 10V stepper driver with the 256-microstep resolution. Delivered in a 3mm x 3mm QFN package, it has the market’s lowest standby current, at 10nA (typical), and can deliver up to 1.3A to drive the motor with PWM current control through each of the two on-chip 0.4Ω H-bridges.

The STSPIN820 Click board with the STSPIN820 stepper driver delivers an optimal balance of cost and performance for 7V-45V applications, with the 256-microstep resolution and delivering up to 1.5A in a 4mm x 4mm QFN.

The STSPIN250 Click board features the 3mm x 3mm STSPIN250, the smallest high-current DC brush motor driver in the market. Suitable for motor voltages from 1.8V to 10V and capable of supplying up to 2.6A through 0.2Ω on-resistance H-bridges, it also has extremely low standby current of just 10nA (typical).

The STSPIN233 Click board for brushless DC (BLDC) motor drives features the 3mm x 3mm STSPIN233, which contains three half bridges with independent input and enable pins and supports 3-shunt sensing. Ready for 1.8V-10V motor operation, the STSPIN233 has ultra-low 10nA (typical) standby current and comes in the compact 3mm x 3mm QFN outline.

With their low motor-voltage capabilities, energy-efficient low-resistance MOSFETs, extremely low standby current, and tiny outline, STSPIN drivers ensure longer battery life and save space in portable, mobile, and other battery-powered applications, such as smartphone pop-up cameras, gimbals, healthcare products, small appliances, toys, POS terminals, robots, drones, e-locks, and valves.

The STSPIN motor drivers are now available as Click board™ modules, joining the world’s fastest-growing add-on board standard and ecosystem, which contains more than 700 Click boards. The ecosystem, with STSPIN drivers on Click boards, lets users from professional engineers to makers and hobbyists introduce superior motor control to their projects more quickly and easily than ever before.

Three STSPIN Click boards are available now and the STSPIN233 version will follow later in Q4 2019, all priced from $14.00 each.

STM32 is a registered and/or unregistered trademark of STMicroelectronics International NV or its affiliates in the EU and/or elsewhere. In particular, STM32 is registered in the US Patent and Trademark Office.