16 Nov 2015 | Tokyo

STMicroelectronics Demonstrates Smart-Building Solutions and IoT Development Ecosystem at Embedded Technology 2015

Nov 18–20, 2015, Pacifico Yokohama, Japan (ST Booth: No. F-30) Tokyo / 16 Nov 2015

Just around the corner is an Internet-of-Things (IoT) society where nearly every device around us is interconnected—and Smart. At Embedded Technology 2015, STMicroelectronics (NYSE: STM), a global semiconductor leader serving customers across the spectrum of electronics applications, will present its IoT development ecosystem, one of the richest in the industry, and demonstrate smart-building solutions created with the ecosystem. The Company will also showcase a variety of leading-edge embedded-system solutions.

ST’s IoT development ecosystem, centered around STM32 ARM® Cortex®-M microcontrollers (MCU), enables the development of building blocks for smart electronic devices that integrate computing, sensing, connectivity, power-management, and signal-processing capabilities with appropriate levels of security. The development ecosystem consists of STM32 Nucleo development boards, X-Nucleo expansion boards equipped with sensors, communication ICs, NFC tags, and motor drivers, as well as the STM32Cube software-development tool that contains multiple code libraries. One of the most comprehensive and user-friendly IoT development systems for creating Smart Things and IoT devices, the ever-expanding ST ecosystem aims at significantly reducing the development load compared with conventional approaches.

At Embedded Technology 2015, ST will demonstrate smart-building solutions created with the IoT development ecosystem, aimed at improving energy efficiency, security, and amenity in buildings. The demonstration includes biometric/ID authentication using NFC tags and face-authentication modules; detecting altitude with barometric sensors; wireless charging using a power-management IC; automatic lighting control using proximity sensors; detecting temperature/humidity with environmental sensors; voice control of an air-conditioning system using a combination of MEMS microphones and a Bluetooth® Low Energy (BLE) network processor. These technologies can also enable other features that help make buildings smart, such as safer room-access management systems, augmented reality (AR) services based on indoor navigation, wireless power supply to electronic devices, automatic control of electronic devices for lighting and air-conditioning, and detection of indoor/outdoor environmental information.

ST will set up a special corner in its booth where visitors can experience the convenience of the Company’s IoT development ecosystem. Seventeen varieties of STM32 Nucleo boards equipped with various STM32 MCUs and six types of X-Nucleo expansion boards equipped with BLE network processors, motor drivers for brushless DC motor and stepper-motor applications, NFC tags, motion/environmental sensors, and proximity sensors will be available. In the corner, visitors can try out sample program execution through the IDE (Integrated Development Environment) for each application.

At its booth ST will also present the high-performance STM32F4 32-bit ARM Cortex-M4 MCU and its BLE network processor. Demos will show continuous voice communication that benefits from environmental noise suppression by beam-forming and uses MEMS microphones to control howling—that painful feedback-induced noise. This technology enables integration of voice control in remotes and wearable devices. ST will also demonstrate how a smartphone can operate an STM32-equipped communication module.

The world’s fastest accurate human-face authentication in one of the industry’s smallest form factors (3 x 3cm) will also be on show. TeraProbe’s TeraFaces™ solution is built around the STM32F7 MCU based on the ARM Cortex-M7 core operating up to 216 MHz. The STM32F7 boasts high performance and houses various peripheral features such as an LCD controller and a camera interface in a small-sized package. Human-face authentication technology can improve the safety and performance of residence/office access-management systems, as well as make our lives more convenient by eliminating the need for carrying keys.

Also in security, ST will demonstrate the generation and verification of encryption/decryption and digital signature using the Company’s Secure MCUs, which are compliant with the Trusted Platform Module (TPM) 2.0, the security specification defined by the Trusted Computing Group (TCG), and offer the highest safety in the physical layer. Providing the world's highest level of tamper resistance, ST’s Secure MCUs can be used for future residence access systems based on fingerprint and iris authentication, securing these IoT systems against cyber-attacks while enhancing convenience in people's everyday lives.

In power management, ST will exhibit its latest ultra-thin battery that uses a thin solid lithium film formed on a glass substrate by a semiconductor manufacturing process. The battery is as thin as 220μm and can produce a current of 0.7mA. As a solid-state battery, it cannot catch fire or explode making it an ideal power source for ultra-small devices, such as wearable devices and sensor nodes.

Other solutions presented at ST's booth include various demos and boards with environmental sensors, proximity sensors, power-management ICs for digital SMPS (switched-mode power supply), battery-charging ICs, motor-control ICs, and NFC tags.

*TeraFaces is a trademark or a registered trademark of TeraProbe K.K. in Japan or other countries

About STMicroelectronics
ST is a global semiconductor leader delivering intelligent and energy-efficient products and solutions that power the electronics at the heart of everyday life. ST’s products are found everywhere today, and together with our customers, we are enabling smarter driving and smarter factories, cities and homes, along with the next generation of mobile and Internet of Things devices. By getting more from technology to get more from life, ST stands for life.augmented.

In 2014, the Company’s net revenues were $7.40 billion, serving more than 100,000 customers worldwide. Further information can be found at www.st.com.