Arm® Cortex®-M0+ in a nutshell

The Arm® Cortex®-M0+ is the most energy-efficient Arm® processor available for embedded applications with design constraints. It features one of the smallest silicon footprint and minimal code size to allow developers to achieve 32-bit performance at 16 and 8-bit price points. The low gate count of the processor enables deployment in applications where simple functions are required.

The Cortex®-M0+ brings additional features to the Arm® Cortex®-M0, as well as performance improvements in the CPU (2.46 CoreMark®/MHz compared to 2.33 CoreMark® for the M0 core). Cortex®-M0+ integrates a Memory Protection Unit (MPU), a single cycle I/O interface and a Micro Trace Buffer (MTB).

Key features of Arm® Cortex®-M0+ core

  • Armv6-M architecture
  • Bus interface AHB-lite, Von Neumann bus architecture with optional single cycle I/O interface
  • Thumb/Thumb-2 subset instruction support
  • 2-stages pipeline
  • Optional 8 regions MPU with sub-regions and background region
  • Non-maskable interrupt + 1 to 32 physical interrupts
  • Wakeup interrupt controller
  • Hardware single-cycle (32x32) multiply
  • Several sleep modes, with integrated Wait For Interrupt (WFI) a Wait for Event (WFE) plus sleep on exit capability, sleep and deep sleep signals
  • Several retention modes are available depending on the implementation
  • JTAG and Serial Wire Debug ports with up to 4 breakpoints and 2 watchpoints
  • Optional Micro Trace Buffer
arm cortex m0 plus Arm Cortex-M0+ block diagram

Key advantages of Arm® Cortex®-M0+ MCUs

The small footprint of the core allows it to be used as a single core in small devices, but also as an additional embedded companion core when specific hardware isolation or task partitioning is required.

The Cortex®-M0+ core does not impact the trade-off to be made among the elements of the typical MCU architecture based on I/Os, analog and non-volatile memories. The bus size (8, 16 or 32 bits) is therefore no longer relevant when partitioning MCU portfolios.

M0+ microcontrollers are widely used and offer high benefits in entry-level applications. They meet computing performance requirements and their basic architecture allows M0+ MCUs to reach ultra-low power performance in applications where the number of switching gates is minimized. The Cortex®-M0+ core reduces noise emissions and meets performance requirements using an optimal clock speed.

The dynamic power of the core ranges from 5 to 50µW/MHz depending on the technology used. However, the core itself is not representative of the overall power consumption of a device and is not the only factor to consider. So, it is important to carefully read product datasheets.

The Thumb instruction set is a subset of the Cortex-M family. It eases the scalability of the portfolio by re-using validated software brick for any Cortex-M products.

The Memory Protection Unit (MPU) manages the CPU's access to the memory and ensures a task does not accidentally corrupt the memory or the resources used by other active tasks. The MPU is usually controlled by a RTOS. If a program accesses a memory location that is prohibited by the MPU, the RTOS can detect it and act. The kernel can dynamically update the MPU area setting, based on the process to be executed. The MPU is optional and can be bypassed.

Microcontrollers based on the Arm® Cortex®-M0+

STMicroelectronics combined the Arm® Cortex®-M0+ core with its unique proprietary low power analog peripherals for applications requiring low power and high-performance control and processing.

Start your development using the Arm® Cortex®-M0+ core with our recommended start kit

arm m0 plus development board supporting Arduino

NUCLEO-C092RC

STM32 Nucleo-64 development board with STM32C092RC MCU, supports Arduino and ST morpho connectivity

buy nowBuy now

Explore STM32 MCU based solutions

Explore STM32 ecosystem

Explore Arm® Cortex®-M cores in STM32 32-bit microcontroller portfolio:

arm cortex m3 processor core

Arm® Cortex®-M3

Exceptional 32-bit performance with low power consumption

arm cortex m0+ processor core

Arm® Cortex®-M0+

Smallest footprint and lowest power requirements of Cortex-M processors

arm cortex m0 processor core

Arm® Cortex®-M0

Smallest Arm® processor available

arm cortex m7 processor core

Arm® Cortex®-M7

Highest performance Cortex-M processor

arm cortex m4 processor core

Arm® Cortex®-M4

Control and performance for mixed signal devices

arm cortex m33 processor core

Arm® Cortex®-M33

Ideal blend of real-time determinism, efficiency and security