Loading spinner
stgik10m120t

Compact, high-performance, 10 A, 1200 V, 3-phase inverter with improved short-circuit rugged trench gate field-stop IGBTs

New SLLIMM high power IPM extends voltage levels to 3-phase mains-powered motor drives with simplified design and reduced BOM.

This new intelligent power module is part of the high power SLLIMM family and provides a compact, high-performance AC motor drive in a simple, rugged design. It combines driver control with improved short-circuit rugged 1200 V trench gate field-stop IGBTs in a module designed for 3-phase inverters motor drives.

 

Key features of STGIK10M120T

  • Built-in bootstrap diodes
  • Short-circuit rugged
  • Shutdown input/fault output

     
  • Comparator for fault protection
  • Isolation rating of 2500 Vrms/min

Application examples

 
HVAC

 
 
 
General-Purpose Inverters (GPI)
 
Servo motors

SLLIMM HP series: small low-loss intelligent molded module
Technology presentation

Find out more about the new high power intelligent power module family.



Recommended resources
 




 

SLLIMM high power 1200 V, 10 A for industrial application
Application note

The STPOWER SLLIMM (small low-loss intelligent molded module) high power is the new family of compact, high efficiency, dual-in-line intelligent power modules, with optional extra features, offering an all-in-one solution that increases efficiency and reliability.

STPOWER SLLIMM HP: integration and higher power for your motor drive designs
Flyer

The SLLIMM High Power (HP) series is the new family of compact, powerful, dual-in-line intelligent power modules (IPMs) from the STPOWER family. Designed using a new internal driver configuration and trench gate field-stop IGBTs plus freewheeling diodes for the power stage, these new SLLIMM HP products, available in 650V/50A and 1200V/10A, expand the existing SLLIMM series in terms of breakdown voltage, current capability, and power range.




 



 

Mounting instruction for SLLIMM high power SDIPHP-30L
Technical note

The mounting instructions here provide the main recommendations to appropriately handle, assemble, and rework the SDIPHP-30L intelligent power modules. It is necessary to follow some basic assembly rules to limit thermal and mechanical stresses or ensure optimal thermal conduction and electrical insulation.

Motor control reference guide
Brochure

In line with the environmental revolution, electric motor control is moving very quickly in the direction of higher efficiency for motors and drives. Moreover, an increased level of integration at the lowest cost is required to support market penetration of new technologies, as well as increased safety and reliability.




 

Maximize the integration of your high-power motor drive design
On-demand webinar

New SLLIMM™ high-power intelligent power module for motor control applications

Webinar overview
  • The keys to identify and select the right STPOWER SLLIMM module for your power system design
  • Technical and application insights of the new SLLIMM HP module able to drive high-power applications including HVACs and servo motors up to 5 kW
  • Where to find comprehensive design support and ST’s authorized partners