USB-C overvoltage and overcurrent protection
for STM32

TCPP01-M12
USB Type-C Port Protection for Sink applications
A single chip solution for USB Type-C™ port protection that facilitates the migration from legacy USB Type-A or Type-B connectors to USB Type-C connectors. 
TCPP02-M18
USB Type-C Port Protection for Source applications
An MCU companion chip enabling cost-effective USB-C source solutions. It provides protections and features to safely comply with USB-C specifications.
TCPP03-M20
USB Type-C Port Protection for Dual-Role Power applications
An MCU companion chip enabling cost-effective USB-C Power Delivery with Dual-role Power implementations. It provides protections and features to safely comply with USB-C Power Delivery specifications.

Test & prototype with TCPP products

Choose a development kit to start testing the capabilities and features of TCPP products

X-NUCLEO-SNK1M1
Use SEP22BOARDS to get free shipping!
USB Type-C Power Delivery Sink expansion board based on TCPP01-M12 for STM32 Nucleo.
X-NUCLEO-SRC1M1
Use SEP22BOARDS to get free shipping!
USB Type-C Power Delivery Source expansion board based on TCPP02-M18 for STM32 Nucleo.
X-NUCLEO-DRP1M1
Use SEP22BOARDS to get free shipping!
USB Type-C Power Delivery with Dual-Role Power (DRP) and Dual-Role Data (DRD) expansion board based on TCPP03-M20 for STM32 Nucleo.