ST’s automotive-grade Schottky diodes - AEC-Q101-qualified - are intended for DC-DC converters used in numerous automotive functions such as LED lighting, reverse battery protection and motor control. Most are guaranteed in operations at junction temperatures as low as -40 °C and as high as +175 °C.
A special screening matrix is implemented on these automotive-grade Schottky diodes – identified with a Y extension on part number – at both die and finished product levels, in order to comply with the most stringent international automotive quality requirements.
Featured Videos
Up to 100V power Schottky diodes now available in ultra-thin SOD123Flat and SOD128Flat packages
Please click here to discover this new Schottky package offer and order samples.