STMicroelectronics passive safety portfolio combines highly integrated airbag system ICs with scalable extension drivers, serving carmakers and Tier-1 airbag control unit designers across cost-optimized entry vehicles through high-end centralized safety domain controllers. The portfolio supports system-level ISO 26262 compliance up to ASIL D.
ST airbag ICs integrate:
- Boost and buck converters for ACU power management
- Configurable squib drivers with programmable deployment profiles and per-channel diagnostics
- PSI5 v2.3 satellite sensor interfaces for front, side, and curtain airbags
- Hall-effect and resistive sensor interfaces for seat occupancy, buckle, and position sensing
- Diagnostic ADC array (15 channels at 10, 13, and 14-bit resolution) covering supply rails, deployment paths, energy reserve [CV4.1]capacitor (ER) value and ESR, and sensor channels.
This scalable approach reduces Bill of Materials (BoM) line items and simplifies PCB layout for airbag control unit (ACU) architectures across multiple vehicle platforms.
STMicroelectronics passive safety portfolio combines highly integrated airbag system ICs with scalable extension drivers, serving carmakers and Tier-1 airbag control unit designers across cost-optimized entry vehicles through high-end centralized safety domain controllers. The portfolio supports system-level ISO 26262 compliance up to ASIL D.
ST airbag ICs integrate:
- Boost and buck converters for ACU power management
- Configurable squib drivers with programmable deployment profiles and per-channel diagnostics
- PSI5 v2.3 satellite sensor interfaces for front, side, and curtain airbags
- Hall-effect and resistive sensor interfaces for seat occupancy, buckle, and position sensing
- Diagnostic ADC array (15 channels at 10, 13, and 14-bit resolution) covering supply rails, deployment paths, energy reserve [CV4.1]capacitor (ER) value and ESR, and sensor channels.
This scalable approach reduces Bill of Materials (BoM) line items and simplifies PCB layout for airbag control unit (ACU) architectures across multiple vehicle platforms.
Application
Benefits
- Scalable airbag architectures: a single IC family covers entry-level through high-end ACU platforms, reducing ECU variants across customer programs.
- Lower BoM and simpler ACU design: integrated power supply, squib drivers, sensor interfaces, and diagnostics reduce external component count and PCB complexity.
- System-level ASIL D support: on-chip diagnostics across supply rails, deployment paths, energy reserve [CV7.1]capacitor (ER) health, and sensor channels support ISO 26262 compliance up to ASIL D.
- Stable power through cold-crank events: high-efficiency boost/buck converters with on-chip voltage references maintain ACU operation through cold-crank battery voltage dips.