X-CUBE-ISO1

Active
Design Win

Micro-PLC software expansion for STM32Cube

Get Software Download databrief

Product overview

Description

The X-CUBE-ISO1 expansion software package for STM32Cube runs on the STM32 and includes APIs and sample applications in order to perform tasks such as digital input to output mirroring, PWM generation through timers, output fault detection, board test case and other input output functions.

The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.

The software comes with a sample implementation of the drivers running on the X-NUCLEO-ISO1A1 expansion boards connected to a NUCLEO-G071RB development board (or either a NUCLEO-G0B1RE or a NUCLEO-G070RB).

  • All features

    • Firmware to use the industrial isolated input/output expansion board, X-NUCLEO-ISO1A1, based on STISO620, STIS0621, CLT03-2Q3 and IPS1025HQ
    • Simple user APIs to
      • monitor industrial digital inputs via GPIO
      • control high side digital outputs individually or collectively, or alternatively, configure and start PWM signals on outputs
      • monitor output faults and board status through UART present on the NUCLEO board
      • control LEDs on the board
    • Functionality to support stacking of two X-NUCLEO-ISO1A1 boards
    • Pre-compiled binaries available on the X-NUCLEO-ISO1A1 board connected to a NUCLEO-G071RB development board (other compatible development boards are NUCLEO-G0B1RE and NUCLEO-G070RB)
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software