Create, optimize, and deploy your machine learning algorithms.
All
IDEATION
DATA
BRING YOUR OWN DATA
BRING YOUR OWN MODEL
BENCHMARKING
DEPLOYMENT
STM32Cube AI Studio
A free desktop application allowing developers to convert automatically pretrained edge AI algorithms, such as neural network and machine learning models, into optimized C code for STM32 MCUs.
Optimize NN and ML models for STM32 MCUs
Get detailed model performance reports
Validate optimized model on host and on target
STM32Cube AI Studio
A free desktop application allowing developers to convert automatically pretrained edge AI algorithms, such as neural network and machine learning models, into optimized C code for STM32 MCUs.
Optimize NN and ML models for STM32 MCUs
Get detailed model performance reports
Validate optimized model on host and on target
Evaluate, optimize and compile NN and ML models for STM32 MCUs
A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.
Online AI benchmark service on multiple ST devices
Optimize and profile your AI model
Run your AI models on the ST board farm
ST Edge AI Developer Cloud
A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.
Online AI benchmark service on multiple ST devices
Online AI benchmark service on multiple ST devices
Evaluate AI model performance in the cloud based on ST devices.
Optimize and profile your AI model
Execute ST Edge AI Core technology to optimize your AI model and get insights into the model execution and performance on ST devices.
Run your AI models on the ST board farm
Access the ST board farm and enjoy real-time access to physical ST products remotely. Review the performance of your AI models for the selected devices.
A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.
Collect, label, and analyze sensor data
Profile and optimize NN and ML models for the ISPU
Configure the MEMS machine learning core
MEMS Studio
1.3.0
A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.
Collect, label, and analyze sensor data
Profile and optimize NN and ML models for the ISPU
A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.
Import AI models from the most popular ML frameworks
Review the detailed analysis of the selected algorithms
Validate and optimize the models for different devices
ST Edge AI Core
2.0.0
A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.
Import AI models from the most popular ML frameworks
Review the detailed analysis of the selected algorithms
Validate and optimize the models for different devices
Generate executable code for the selected ST hardware
A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.
Choose from a collection of AI models optimized for ST devices
Retrain any model from datasets using the scripts
Deploy AI models on the application using the scripts
ST Edge AI Model Zoo
A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.
Choose from a collection of AI models optimized for ST devices
Retrain any model from datasets using the scripts
Deploy AI models on the application using the scripts
Bring your own model (BYOM) or bring your own data (BYOD)
This tool allows users to manage the acquisition and labelling of datasets streamed via USB using a GUI or a CLI. High Speed Datalog FW is compatible with the STBLESensor mobile app and allows microSD™ data storage.
Capture and monitor high-rate data
Acquire and manage data with the Python SDK
Port your project across multiple MCU series
High Speed Datalog
1.0.0
This tool allows users to manage the acquisition and labelling of datasets streamed via USB using a GUI or a CLI. High Speed Datalog FW is compatible with the STBLESensor mobile app and allows microSD™ data storage.
The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.
Convert your AI models
Create and review neural network performance reports
Convert pretrained neural networks automatically
StellarStudioAI
1.2.0
The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.
Convert your AI models
Create and review neural network performance reports
Explore the GUI interface with Keras model generation.
Create and review neural network performance reports
Use the IDE panel with validation and performance output.
Convert pretrained neural networks automatically
Generate pretrained neural networks and convert them into efficient Ansi C libraries, which can be easily compiled, installed, and executed on Stellar E MCUs.
Support for Keras, TensorFlow lite, ONNX
Integration of AI plug-in with the Stellar E development environment.
X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.
Pose estimation (Yolov8n)
Semantic segmentation (DeepLabv3)
Image classification (MobileNetv2)
AI for OpenSTLinux
5.1.0
X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.
The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.
Several possibilities to create dataset
Seven hand postures recognized in the proposed dataset
Based on an 8 x 8 ranging distance and signal rate
Hand posture ToF AI
The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.
Several possibilities to create dataset
Seven hand postures recognized in the proposed dataset
Based on an 8 x 8 ranging distance and signal rate
A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.
Choose from a collection of AI models optimized for ST devices
Retrain any model from datasets using the scripts
Deploy AI models on the application using the scripts
ST Edge AI Model Zoo
A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.
Choose from a collection of AI models optimized for ST devices
Retrain any model from datasets using the scripts
Deploy AI models on the application using the scripts
Bring your own model (BYOM) or bring your own data (BYOD)
A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.
Collect, label, and analyze sensor data
Profile and optimize NN and ML models for the ISPU
Configure the MEMS machine learning core
MEMS Studio
1.3.0
A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.
Collect, label, and analyze sensor data
Profile and optimize NN and ML models for the ISPU
This tool allows users to manage the acquisition and labelling of datasets streamed via USB using a GUI or a CLI. High Speed Datalog FW is compatible with the STBLESensor mobile app and allows microSD™ data storage.
Capture and monitor high-rate data
Acquire and manage data with the Python SDK
Port your project across multiple MCU series
High Speed Datalog
1.0.0
This tool allows users to manage the acquisition and labelling of datasets streamed via USB using a GUI or a CLI. High Speed Datalog FW is compatible with the STBLESensor mobile app and allows microSD™ data storage.
The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.
Several possibilities to create dataset
Seven hand postures recognized in the proposed dataset
Based on an 8 x 8 ranging distance and signal rate
Hand posture ToF AI
The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.
Several possibilities to create dataset
Seven hand postures recognized in the proposed dataset
Based on an 8 x 8 ranging distance and signal rate
A free desktop application allowing developers to convert automatically pretrained edge AI algorithms, such as neural network and machine learning models, into optimized C code for STM32 MCUs.
Optimize NN and ML models for STM32 MCUs
Get detailed model performance reports
Validate optimized model on host and on target
STM32Cube AI Studio
A free desktop application allowing developers to convert automatically pretrained edge AI algorithms, such as neural network and machine learning models, into optimized C code for STM32 MCUs.
Optimize NN and ML models for STM32 MCUs
Get detailed model performance reports
Validate optimized model on host and on target
Evaluate, optimize and compile NN and ML models for STM32 MCUs
A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.
Online AI benchmark service on multiple ST devices
Optimize and profile your AI model
Run your AI models on the ST board farm
ST Edge AI Developer Cloud
A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.
Online AI benchmark service on multiple ST devices
Online AI benchmark service on multiple ST devices
Evaluate AI model performance in the cloud based on ST devices.
Optimize and profile your AI model
Execute ST Edge AI Core technology to optimize your AI model and get insights into the model execution and performance on ST devices.
Run your AI models on the ST board farm
Access the ST board farm and enjoy real-time access to physical ST products remotely. Review the performance of your AI models for the selected devices.
A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.
Collect, label, and analyze sensor data
Profile and optimize NN and ML models for the ISPU
Configure the MEMS machine learning core
MEMS Studio
1.3.0
A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.
Collect, label, and analyze sensor data
Profile and optimize NN and ML models for the ISPU
A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.
Import AI models from the most popular ML frameworks
Review the detailed analysis of the selected algorithms
Validate and optimize the models for different devices
ST Edge AI Core
2.0.0
A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.
Import AI models from the most popular ML frameworks
Review the detailed analysis of the selected algorithms
Validate and optimize the models for different devices
Generate executable code for the selected ST hardware
The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.
Convert your AI models
Create and review neural network performance reports
Convert pretrained neural networks automatically
StellarStudioAI
1.2.0
The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.
Convert your AI models
Create and review neural network performance reports
Explore the GUI interface with Keras model generation.
Create and review neural network performance reports
Use the IDE panel with validation and performance output.
Convert pretrained neural networks automatically
Generate pretrained neural networks and convert them into efficient Ansi C libraries, which can be easily compiled, installed, and executed on Stellar E MCUs.
Support for Keras, TensorFlow lite, ONNX
Integration of AI plug-in with the Stellar E development environment.
X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.
Pose estimation (Yolov8n)
Semantic segmentation (DeepLabv3)
Image classification (MobileNetv2)
AI for OpenSTLinux
5.1.0
X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.
A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.
Online AI benchmark service on multiple ST devices
Optimize and profile your AI model
Run your AI models on the ST board farm
ST Edge AI Developer Cloud
A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.
Online AI benchmark service on multiple ST devices
Online AI benchmark service on multiple ST devices
Evaluate AI model performance in the cloud based on ST devices.
Optimize and profile your AI model
Execute ST Edge AI Core technology to optimize your AI model and get insights into the model execution and performance on ST devices.
Run your AI models on the ST board farm
Access the ST board farm and enjoy real-time access to physical ST products remotely. Review the performance of your AI models for the selected devices.
A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.
Choose from a collection of AI models optimized for ST devices
Retrain any model from datasets using the scripts
Deploy AI models on the application using the scripts
ST Edge AI Model Zoo
A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.
Choose from a collection of AI models optimized for ST devices
Retrain any model from datasets using the scripts
Deploy AI models on the application using the scripts
Bring your own model (BYOM) or bring your own data (BYOD)
A free desktop application allowing developers to convert automatically pretrained edge AI algorithms, such as neural network and machine learning models, into optimized C code for STM32 MCUs.
Optimize NN and ML models for STM32 MCUs
Get detailed model performance reports
Validate optimized model on host and on target
STM32Cube AI Studio
A free desktop application allowing developers to convert automatically pretrained edge AI algorithms, such as neural network and machine learning models, into optimized C code for STM32 MCUs.
Optimize NN and ML models for STM32 MCUs
Get detailed model performance reports
Validate optimized model on host and on target
Evaluate, optimize and compile NN and ML models for STM32 MCUs
A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.
Online AI benchmark service on multiple ST devices
Optimize and profile your AI model
Run your AI models on the ST board farm
ST Edge AI Developer Cloud
A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.
Online AI benchmark service on multiple ST devices
Online AI benchmark service on multiple ST devices
Evaluate AI model performance in the cloud based on ST devices.
Optimize and profile your AI model
Execute ST Edge AI Core technology to optimize your AI model and get insights into the model execution and performance on ST devices.
Run your AI models on the ST board farm
Access the ST board farm and enjoy real-time access to physical ST products remotely. Review the performance of your AI models for the selected devices.
A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.
Collect, label, and analyze sensor data
Profile and optimize NN and ML models for the ISPU
Configure the MEMS machine learning core
MEMS Studio
1.3.0
A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.
Collect, label, and analyze sensor data
Profile and optimize NN and ML models for the ISPU
A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.
Import AI models from the most popular ML frameworks
Review the detailed analysis of the selected algorithms
Validate and optimize the models for different devices
ST Edge AI Core
2.0.0
A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.
Import AI models from the most popular ML frameworks
Review the detailed analysis of the selected algorithms
Validate and optimize the models for different devices
Generate executable code for the selected ST hardware
A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.
Choose from a collection of AI models optimized for ST devices
Retrain any model from datasets using the scripts
Deploy AI models on the application using the scripts
ST Edge AI Model Zoo
A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.
Choose from a collection of AI models optimized for ST devices
Retrain any model from datasets using the scripts
Deploy AI models on the application using the scripts
Bring your own model (BYOM) or bring your own data (BYOD)
The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.
Convert your AI models
Create and review neural network performance reports
Convert pretrained neural networks automatically
StellarStudioAI
1.2.0
The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.
Convert your AI models
Create and review neural network performance reports
Explore the GUI interface with Keras model generation.
Create and review neural network performance reports
Use the IDE panel with validation and performance output.
Convert pretrained neural networks automatically
Generate pretrained neural networks and convert them into efficient Ansi C libraries, which can be easily compiled, installed, and executed on Stellar E MCUs.
Support for Keras, TensorFlow lite, ONNX
Integration of AI plug-in with the Stellar E development environment.
X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.
Pose estimation (Yolov8n)
Semantic segmentation (DeepLabv3)
Image classification (MobileNetv2)
AI for OpenSTLinux
5.1.0
X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.
The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.
Several possibilities to create dataset
Seven hand postures recognized in the proposed dataset
Based on an 8 x 8 ranging distance and signal rate
Hand posture ToF AI
The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.
Several possibilities to create dataset
Seven hand postures recognized in the proposed dataset
Based on an 8 x 8 ranging distance and signal rate