Product overview
Description
The L272 is a monolithic integrated circuits in Powerdip, Minidip and SO packages intended for use as power operational amplifiers in a wide range of applications including servo amplifiers and power supplies, compacts disc, VCR, etc.
The high gain and high output power capability provide superior performance whatever an operational amplifier/power booster combination is required.
-
All features
- THERMAL SHUTDOWN
- LOW SATURATION VOLTAGE
- OUTPUT CURRENT TO 1 A
- SINGLE OR SPLIT SUPPLY
- OPERATES AT LOW VOLTAGES
- GROUND COMPATIBLE INPUTS
- LARGE COMMON-MODE AND DIFFERENTIAL MODE RANGE
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| L272D | Active | SO-16 | Industrial | Ecopack3 | - | - | |
| L272D013TR | Active | SO-16 | Industrial | Ecopack3 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| L272D | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| L272D013TR | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
L272D Active
L272D013TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors