L2726
Obsolete
Design Win
Dual Power Operational Amplifier

Download datasheet

Product overview

Description

The L2726 is a monolithic integrated circuit in SO-20 package intended for use as power operational amplifiers in a wide range of applications including servo amplifiers and power supplies.

It is particularly indicated for driving inductive loads, as motor and finds applications in compact-disc VCR automative, etc.

The high gain and high output power capability provide superior performance whatever an operational amplifier/power booster combination is required.

  • All features

    • LOW SATURATION VOLTAGE
    • GROUND COMPATIBLE INPUTS
    • CLAMP DIODE
    • OUTPUT CURRENT TO 1 A
    • SINGLE OR SPLIT SUPPLY
    • OPERATES AT LOW VOLTAGES
    • LOW INPUT OFFSET VOLTAGE
    • THERMAL SHUTDOWN
    • LARGE COMMON-MODE AND DIFFERENTIAL MODE RANGE

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L2726

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models