Product overview
Description
This circuit consists of four independent, high-gain operational amplifiers (op amps) which employ internal frequency compensation and are specifically designed for automotive and industrial control systems.
The device operates from a single power supply over a wide range of voltages. Operation from split power supplies is also possible and the low-power supply current drain is independent from the power supply voltage magnitude.
-
All features
- Wide gain bandwidth: 1.3 MHz
- Input common-mode voltage range includes negative rail
- Large voltage gain: 100 dB
- Supply current per amplifier: 375 µA
- Low input bias current: 20 nA
- Low input offset current: 2 nA
- Wide power supply range:
- Single supply: 3 V to 30 V
- Dual supplies: ± 1.5 V to ± 15 V
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 | |||
| ZIP | 1.0 | 15 Dec 2020 | 15 Dec 2020 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LM2902DT | Active Product is in volume production. | SO-14 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| LM2902PT | Active Product is in volume production. | TSSOP-14 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| LM2902Q4T | Active Product is in volume production. | QFN-16L | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| LM2902YDT | Active Product is in volume production. | SO-14 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| LM2902YPT | Active Product is in volume production. | TSSOP-14 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| LM2902YQ5T | Active Product is in volume production. | QFN-16L | Automotive | Ecopack2 | 10 | 2023-05-23T00:00:00.000+02:00 |
LM2902DT
Package:
SO-14Material Declaration**:
LM2902Q4T
Package:
QFN-16LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| LM2902Q4T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| LM2902YPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| LM2902PT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| LM2902DT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| LM2902YDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| LM2902YQ5T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LM2902Q4T Active
LM2902YPT Active
LM2902PT Active
LM2902DT Active
LM2902YDT Active
LM2902YQ5T Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors