Product overview
Description
The MC3x171 series are single bipolar operational amplifiers offering both low consumption (200µA) and good speed (2.1MHz, 2V/µs).
Moreover the Input Common Mode Range extends down to the lower supply rail, allowing single supply operation from +4V to +44V.
-
All features
- GOOD CONSUMPTION/SPEED RATIO : ONLY 200µA FOR 2.1MHz, 2Vµs
- WIDE INPUT COMMON MODE MODE VOLTAGE RANGE INCLUDING VCC-
- SINGLE (OR DUAL) SUPPLY OPERATION FROM +4V TO +44V (±2V TO ±22V)
- PIN TO PIN COMPATIBLE WITH STANDARD SINGLE OP-AMPs
- LOW LEVEL OUTPUT VOLTAGE CLOSE TO VCC- : 100mV TYPICAL
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| MC33171DT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | - | - | |
MC33171DT
Package:
SO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| MC33171DT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
MC33171DT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors