MC33174
Active
Design Win
Low consumption versus speed

Download datasheet Order Direct

Product overview

Description

The MC3x174 series are quad bipolar operational amplifier offering both low consumption (200µA) and good speed (2.1MHz, 2V/µs).

Moreover the Input Common Mode Range extends down to the lower supply rail, allowing single supply operation from +4V to +44V.

  • All features

    • GOOD CONSUMPTION/SPEED RATIO : ONLY 200µA FOR 2.1MHz, 2Vµs
    • WIDE INPUT COMMON MODE MODE VOLTAGE RANGE INCLUDING VCC-
    • SINGLE (OR DUAL) SUPPLY OPERATION FROM +4V TO +44V (±2V TO ±22V)
    • PIN TO PIN COMPATIBLE WITH STANDARD QUAD OP-AMPs
    • LOW LEVEL OUTPUT VOLTAGE CLOSE TO VCC- : 100mV TYPICAL

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MC33174

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
MC33174DT
Active
SO-14 Industrial Ecopack3 - -

MC33174DT

Package:

SO-14

Material Declaration**:

PDF

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
MC33174DT

Distributor availability of MC33174DT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

MC33174DT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

MC33174DT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors