TL082A
Obsolete
Design Win
JFET inputs, low input bias current

Download datasheet

Product overview

Description

The TL082, TL082A and TL082B are high speed JFET input dual operational amplifiers incorporating well matched, high voltage JFET and bipolar transistors in a monolithic integrated circuit.

The devices feature high slew rates, low input bias and offset current, and low offset voltage temperature coefficient.

  • All features

    • High slew rate: 16 V/µs (typical)
    • Latch up free operation
    • Wide common-mode (up to VCC+) and differential voltage range
    • Output short-circuit protection
    • Low input bias and offset current
    • Internal frequency compensation
    • High input impedance JFET input stage

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TL082A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models