TL084
Obsolete
Design Win
JFET inputs, low input bias current

Download datasheet

Product overview

Description

The TL084I, TL084AI, TL084BI, TL084C, TL084AC and TL084BC are high-speed, JFET input, quad operational amplifiers incorporating well matched, high voltage JFET and bipolar transistors in a monolithic integrated circuit.

The devices feature high slew rates, low input bias and offset currents, and low offset voltage temperature coefficient.

  • All features

    • Wide common-mode (up to VCC+) and differential voltage range
    • Low input bias and offset current
    • Output short-circuit protection
    • High input impedance JFET input stage
    • Internal frequency compensation
    • Latch up free operation
    • High slew rate: 16 V/μs (typical)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TL084

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models