Product overview
Key Benefits
Power-on Reset architecture for energy efficiency
Glitch-free output during power-on allows continuous device on/off cycles to perform measurements, reducing overall power consumption in energy-saving applications
Robustness and wide operating range
Supports extended temperature range (-40 °C to +125 °C) and high ESD tolerance, ideal for industrial and automotive environments
Accurate threshold detection
Offers fast response time, ensuring accurate and efficient signal comparison
Description
The TS3121, TS3121A and TS3121P single comparators permit high-speed response time at low power consumption over a supply voltage specified from 1.7 to 5.5 V. These devices operate over a wide temperature range from -40 °C to +125 °C making them ideal for industrial and automotive applications with the associated qualification.
An embedded power-on reset circuit in the TS3121P version ensures a known output condition while activating the supply rail.
Thanks to their small package size, the TS3121, TS3121A and TS3121P can be used in applications where space on the board is limited. It can thus reduce the overall cost of the PCB.
-
All features
- AEC-Q100 qualified
- Low offset voltage: 2 mV max @ 25 °C (A-grade version)
- Low power consumption: 70 μA typ.
- Wide supply voltage: 1.7 to 5.5 V
- Propagation delay: 60 ns
- Rail-to-rail input
- Open-drain output
- Output pin withstands voltages higher than VCC
- Power-on Reset (TS3121P)
- Guaranteed start-up time (TS3121, TS3121A)
- High ESD tolerance: 4 kV HBM
- Extended temperature range: -40 to +125 °C
- Safety capable: documentation available to aid functional safety system design
All tools & software
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 4.0 | 07 Apr 2026 | 07 Apr 2026 |
Application Notes (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 22 Oct 2012 | 22 Oct 2012 |
User Manuals (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 19 Mar 2002 | 19 Mar 2002 |
Presentations (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 17 Mar 2026 | 17 Mar 2026 |
Brochures (4)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 04 Jun 2026 | 04 Jun 2026 | ||||
| 2.0 | 27 Apr 2026 | 27 Apr 2026 | ||||
| 6.0 | 02 Jul 2026 | 02 Jul 2026 | ||||
| 12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS3121PICT | Active Product is in volume production. | SC70-5 | Industrial | Ecopack3 | 10 | 2024-01-01T00:00:00.000+01:00 | |
| TS3121PILT | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | 10 | 2024-01-01T00:00:00.000+01:00 | |
| TS3121PIYCT | Active Product is in volume production. | SC70-5 | Automotive | Ecopack3 | 10 | 2024-01-01T00:00:00.000+01:00 | |
| TS3121PIYLT | Active Product is in volume production. | SOT23-5L | Automotive | Ecopack3 | 10 | 2024-01-01T00:00:00.000+01:00 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TS3121PIYCT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS3121PILT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS3121PICT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS3121PIYLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS3121PIYCT Active
TS3121PILT Active
TS3121PICT Active
TS3121PIYLT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors