TS883
Active
Education Education Design Win
Rail-to-rail 0.9V nanopower, open drain dual comparators

Download datasheet Order Direct

Product overview

Description

The open-drain series of nanopower comparator integrates a single version TS880 and a dual version TS883. They feature an ultra low supply current of 250 nA typical per operator with rail-to-rail input capability and open-drain output. The performance of these comparators allows them to be used in a wide range of portable applications. The TS880 and TS883 minimize battery supply leakage and therefore enhance battery lifetime.

Operating from 0.9 to 5.5V supply voltage, these comparators can be used over a wide temperature range (-40 to +125 °C) keeping the current consumption at an ultra low level.

  • All features

    • Ultra low current consumption: 250 nA typ./op.
    • Propagation delay: 2 µs typ.
    • Rail-to-rail inputs
    • Open-drain outputs
    • Supply operation from 0.9 V to 5.5 V
    • Wide temperature range: -40 to +125 °C
    • ESD tolerance: 8 kV HBM
    • Single version available in SC70-5 and SOT23-5 package
    • Dual version available in MiniSO8 and DFN8 2x2 mm package

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS883

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TS883IQ2T
Active
DFN8 2x2 Industrial Ecopack2 10 2023-05-23T00:00:00.000+02:00
TS883IST
Active
MiniSO-8 Industrial Ecopack2 10 2023-05-23T00:00:00.000+02:00

TS883IQ2T

Package:

DFN8 2x2

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DFN8 2x2

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TS883IST

Package:

MiniSO-8

Material Declaration**:

Marketing Status

Active

Package

MiniSO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TS883IST

Distributor availability of TS883IST

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS883IQ2T

Distributor availability of TS883IQ2T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS883IST Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS883IST

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TS883IQ2T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS883IQ2T

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors