Product overview
Description
The TSC1214 is a digital current, voltage, and temperature monitoring Analog Front End (AFE), meant to monitor a low voltage power supply. It implements a double monitoring path for current based on a 14-bit ADC and voltage or temperature based on an 11-bit ADC. The device is programmable through the I²C interface.
The TSC1214 comes in a plastic MiniSO8 package and can operate in the -40 °C to +85 °C ambient temperature range.
-
All features
- 14-bit ADC for current sensing and ±80 mV range
- 11-bit ADC for voltage and temperature
- 2.7 V to 4.5 V power supply voltage
- Low-side and bidirectional current sensing
- Internal die temperature monitoring
- I²C digital interface for device control
- Internal 32768 Hz time base
- Operating free air temperature range: -40 °C to +85 °C
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSC1214IST | Active Product is in volume production. | MiniSO-8 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
TSC1214IST
Package:
MiniSO-8Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSC1214IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC1214IST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors