TSC1641
Active
Education Design Win
60 V, 16-bit high-precision power monitor with I²C and MIPI I3C interface

Download datasheet

Product overview

Description

The TSC1641 is a high-precision current, voltage, power, and temperature monitoring analog front-end (AFE). It monitors current into a shunt resistor and load voltage up to 60 V in a synchronized way. The current measurement can be high-side, low-side, and bidirectional.

The device integrates high-precision 16-bit dual-channel ADC with a programmable conversion time from 128 µs to 32.7 ms.

Digital bus interface is flexible from I²C/SMbus 1 MHz data rate to MIPI I3C 12.5 MHz data rate. This allows connectivity to most of the recent STM32 products.

The TSC1641 allows the assertion of several alerts regarding the voltage, current, power and temperature. Thresholds can be set for each parameter in a specific register.

The TSC1641 comes in a plastic DFN10 package and can operate from -40 °C to 125 °C ambient temperature.

  • All features

    • 16-bit resolution dual-channel sigma-delta ADC
    • 2.7 V to 3.6 V power supply voltage
    • From 128 µs to 32.7 ms total conversion time
    • Bidirectional current, high-side, or low-side sensing
    • Load voltage sensing from 0 V to 60 V
    • Ultra-low input bias current: 20 pA typical at VCM = 12 V
    • Ultra-low shutdown current: 50 nA typical
    • Shunt offset voltage: ±3 µV typical
    • Shunt and load voltage gain error: 0.5% maximum
    • Internal die temperature monitoring
    • MIPI I3C up to 12.5 MHz
    • I²C bus interface up to 1 MHz
    • Default I²C address: 1000000(b) to 1000011(b)
    • SMBus alert compatible
    • Alert signals generated in case of over/undervoltage, over/undercurrent, overpower, or overtemperature
    • Extended temperature range: -40 °C to 125 °C
    • DFN10 3 x 3 mm² package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSC1641

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSC1641IQT
Active
VDFPN 10 3x3x1.0 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSC1641IQT

Package:

VDFPN 10 3x3x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VDFPN 10 3x3x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSC1641IQT

Distributor availability of TSC1641IQT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSC1641IQT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSC1641IQT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors