Product overview
Description
The TSC200, TSC201 and TSC202 are high-side current sense amplifiers which deliver an analog voltage output. They can sense current via a shunt resistor over a wide range of common-mode voltages, from -16 to +80 V, whatever the supply voltage is. They are available with an amplification gain of 20 V/V for TSC200, 50 V/V for TSC201, and 100 V/V for TSC202.
The TSC200, TSC201 and TSC202 integrate an open-drain comparator with output latch function and an internal 0.6 V voltage reference connected to its input. The external resistor divider can then set the switching threshold.
These devices fully operate over the broad supply voltage range of 2.7 to 18 V and over the automotive temperature range of -40 to +125 °C.
-
All features
- AEC-Q100 qualified
- Wide common-mode voltage: -16 to 80 V
- 2.7 to 18 V supply voltage
- Amplification gain:
- TSC200: 20 V/V
- TSC201: 50 V/V
- TSC202: 100 V/V
- 0.6 V internal reference
- Internal open-drain comparator
- Latching capability on comparator
- High accuracy: 3.5 % max. error vs. temperature
- Bandwidth: 1 MHz (TSC200)
- Quiescent current: 1.8 mA maximum
- SO8 and MiniSO8 package
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSC202IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | 10 | 2022-01-20T00:00:00.000+01:00 | |
| TSC202IST | Active Product is in volume production. | MiniSO-8 | Industrial | Ecopack3 | 10 | 2022-01-20T00:00:00.000+01:00 | |
| TSC202IYDT | Active Product is in volume production. | SO-8 | Automotive | Ecopack3 | 10 | 2022-01-20T00:00:00.000+01:00 | |
| TSC202IYST | Active Product is in volume production. | MiniSO-8 | Automotive | Ecopack3 | 10 | 2022-01-20T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSC202IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC202IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC202IYST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSC202IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSC202IDT Active
TSC202IYDT Active
TSC202IYST Active
TSC202IST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors