TSC214
Active
Education Design Win
Low / High side bidirectional, zero-drift, current sense amplifiers

Download datasheet Order Direct

Product overview

Description

The TSC210, TSC211, TSC212, TSC213, TSC214 and TSC215 are a series of zero-drift current sense amplifiers that can sense current via a shunt resistor over a wide range of common mode voltages from -0.3 to +26 V, whatever the supply voltage is. They are available in three different versions, each of them having a different gain. The TSC21x are designed with a specific zero-drift architecture, which can achieve high precision.

The TSC21x are current sense amplifiers that may be used in various functions such as precision current measurement, over current protection, current monitoring, feedback loops.

These devices fully operate over the broad supply voltage range of 2.7 to 26 V and over the industrial temperature range -40 to 125 °C.

  • All features

    • Wide common mode voltage: -0.3 to 26 V
    • Offset voltage: ±35 µV max. (TSC210)
    • 2.7 to 26 V supply voltage
    • Different gain available
      • TSC210 (200 V/V)
      • TSC211 (500 V/V)
      • TSC212 (1000 V/V)
      • TSC213 (50 V/V)
      • TSC214 (100 V/V)
      • TSC215 (75 V/V)
    • Gain error: ±1% max.
    • Offset drift: 0.1 µV/°C max.
    • Gain drift: 20 ppm/°C max.
    • Quiescent current: 100 µA
    • QFN10 (1.8x1.4) and SC70-6

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool

• SMPS design, by topology, by type and by product
• PFC design with analog and digitial control
• Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

• Handles AC-DC and DC-DC design in common topologies
• Displays interactive and annotated schematic
• Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

• Provides a step-by-step optimized design of power section and control loop
• Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

• Specify input/output power for each node in the tree
• Check for consistency
• Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components

STPOWER Studio

• Supports long mission profiles
• Provides power loss and temperature graphs
• Helps define heatsink thermal properties

Thermal-electrical Simulators for Components

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components

AC Switches Simulator

• Select ratings and application waveforms
• Get junction temperature and blocking voltage graphs
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

• Select ratings and application waveforms
• Estimate power losses
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Twister Sim

• Help select the right ViPOWER Automotive power device
• Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
• Supports various PCB configurations

Thermal-electrical Simulators for Components

TVS Simulator

• Specify system ratings and surge waveform
• Search and sort suitable devices

Thermal-electrical Simulators for Components

Estimate

• Build simple schematics and firmware inputs in minutes
• Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

• Handles multi-stage-designs and common topologies
• Returns circuit component values
• Provides gain, phase and group delay graphs
• Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

• Handles most common configurations
• Returns circuit components values
• Provides I/O signal waveforms
• Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

• Returns circuit component values
• Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

• Provides current error graphs.
• Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

• Input geometry and substrate properties
• Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

• Enter forward and reverse link characteristics
• The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

• Enter antenna parameter and matching target
• Select the topology of the matching network
• The tool returns component values for the desired design targets

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSC214

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSC214ICT
Active
SC70-6 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSC214IQT
Active
QFN-10L Industrial Ecopack2 10 2023-05-23T00:00:00.000+02:00
TSC214IYCT
Active
SC70-6 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSC214IYQT
Active
QFN-10L Automotive Ecopack2 10 2023-05-23T00:00:00.000+02:00

TSC214ICT

Package:

SC70-6

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SC70-6

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSC214IQT

Package:

QFN-10L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-10L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TSC214IYCT

Package:

SC70-6

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SC70-6

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSC214IYQT

Package:

QFN-10L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN-10L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
Grade
min
max
TSC214IQT Available at 2 distributors

Distributor availability ofTSC214IQT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1630 1 Buy from Distributor
Farnell Element14 EUROPE 300 1 Buy from Distributor

Distributor reported inventory date: 2026-10-24

Distributor Name

DIGIKEY

Stock

1630

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

300

Min.Order

1

Distributor reported inventory date: 2026-10-24

Active
QFN-10L Tape and Reel ITALY EAR99 NEC -40 125

Industrial

TSC214IYCT Available at 4 distributors

Distributor availability ofTSC214IYCT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2696 1 Buy from Distributor
FUTURE WORLDWIDE 30 0 Buy from Distributor
Farnell Element14 EUROPE 2764 1 Buy from Distributor
ANGLIA Live EUROPE 3010 1 Buy from Distributor

Distributor reported inventory date: 2026-10-25

Distributor Name

DIGIKEY

Stock

2696

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

30

Min.Order

0

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

2764

Min.Order

1

ANGLIA Live

Stock

3010

Min.Order

1

Distributor reported inventory date: 2026-10-25

Active
SC70-6 Tape and Reel ITALY EAR99 NEC -40 125

Automotive

TSC214IYQT No availability of distributors reported, please contact our sales office
Active
QFN-10L Tape and Reel ITALY EAR99 NEC -40 125

Automotive

TSC214ICT Available at 4 distributors

Distributor availability ofTSC214ICT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2309 1 Buy from Distributor
FUTURE WORLDWIDE 77 0 Buy from Distributor
Farnell Element14 EUROPE 1265 1 Buy from Distributor
ANGLIA Live EUROPE 5450 1 Buy from Distributor

Distributor reported inventory date: 2026-10-25

Distributor Name

DIGIKEY

Stock

2309

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

77

Min.Order

0

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

1265

Min.Order

1

ANGLIA Live

Stock

5450

Min.Order

1

Distributor reported inventory date: 2026-10-25

Active
SC70-6 Tape and Reel ITALY EAR99 NEC -40 125

Industrial

TSC214IQT Active

Part Number:

TSC214IQT

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

ITALY

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor availability ofTSC214IQT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 1630 1 Buy from Distributor
Farnell Element14 EUROPE 300 1 Buy from Distributor

Distributor reported inventory date: 2026-10-24

Distributor Name

DIGIKEY

Stock

1630

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

300

Min.Order

1

Distributor reported inventory date: 2026-10-24

TSC214IYCT Active

Part Number:

TSC214IYCT

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

ITALY

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor availability ofTSC214IYCT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2696 1 Buy from Distributor
FUTURE WORLDWIDE 30 0 Buy from Distributor
Farnell Element14 EUROPE 2764 1 Buy from Distributor
ANGLIA Live EUROPE 3010 1 Buy from Distributor

Distributor reported inventory date: 2026-10-25

Distributor Name

DIGIKEY

Stock

2696

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

30

Min.Order

0

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

2764

Min.Order

1

ANGLIA Live

Stock

3010

Min.Order

1

Distributor reported inventory date: 2026-10-25

TSC214IYQT Active

Part Number:

TSC214IYQT

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

ITALY

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-40

Max:

125

No availability of distributors reported, please contact our sales office

TSC214ICT Active

Part Number:

TSC214ICT

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

ITALY

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor availability ofTSC214ICT

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2309 1 Buy from Distributor
FUTURE WORLDWIDE 77 0 Buy from Distributor
Farnell Element14 EUROPE 1265 1 Buy from Distributor
ANGLIA Live EUROPE 5450 1 Buy from Distributor

Distributor reported inventory date: 2026-10-25

Distributor Name

DIGIKEY

Stock

2309

Min.Order

1

Region

WORLDWIDE Buy from Distributor

FUTURE

Stock

77

Min.Order

0

Region

WORLDWIDE Buy from Distributor

Farnell Element14

Stock

1265

Min.Order

1

ANGLIA Live

Stock

5450

Min.Order

1

Distributor reported inventory date: 2026-10-25

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors