TSH103
Obsolete
Design Win
Low cost triple video buffer/filter for standard video

Download datasheet

Product overview

Description

The TSH103 is a low-cost video buffer. It is dedicated to drive video signals from any video DAC output on 75 Ω video lines in standard definition. With a real benefit in terms of integration and cost saving, this product is particularly efficient for the replacement of current discrete solutions using transistors, coil and capacitors for buffering and filtering.

This triple channel is designed to drive either CVBS/Y-C or RGB or YPbPr or YUV formats.

Each channel features an internal 6 MHz reconstruction filter and a 6 dB buffer (attenuation of 27 MHz sampling and good output impedance matching with the video line).

The TSH103 requires a single 5 V power supply.

It is available in an SO-8 plastic package.

  • All features

    • Data min. and max. physically tested and guaranteed during production
    • Triple channels
    • 6 dB gain buffer for 75 Ω lines
    • Internal 6 MHz reconstruction filter (4th order)
    • Bottom of video signal close to 0 V
    • 5 V single supply

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSH103

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models