TSH173
Obsolete
Design Win
Single supply triple video buffer and filter

Download datasheet

Product overview

Description

The TSH173 is a single supply triple video buffer featuring an internal gain of 6dB and an internal low pass filter of 8.2MHz cut-off frequency for each channel to fit with Standard Definition requirements for video line interfaces.

Another advantage of the TSH173 is its input DC level shifter to drive the video signal on a 75Ω video line without any damage to the synchronization tip, while using a single 5V power supply with no input capacitor. The DC level shifter is internally fixed and optimized to keep the output video signal between low and high output rails in the best position to improve linearity.

This datasheet gives technical information on using the TSH173 as a R-G-B, Y-Pb-Pr, or Y-C-CVBS driver for video DAC outputs on a video line.

The TSH173 is available in SO8 plastic package.

  • All features

    • Data min. and max. are tested during production
    • Tested on 5V power supply
    • Very low harmonic distortion
    • No input capacitor is required
    • 4.5V to 5.5V single supply operation
    • 3 channels with 6dB gain buffer
    • R-G-B, Y-Pb-Pr, Y-C-CVBS driving
    • 3 internal input DC level shifter
    • Each output can drive AC- or DC-coupled 150Ω loads
    • 3 video reconstruction filters for SD

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSH173

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models