TSH84
Obsolete
Design Win
Wide band rail-to-rail operational amplifier

Product overview

Description

The TSH8x series offers single, dual and quad operational amplifiers featuring high video performance with large bandwidth, low distortion and excellent supply voltage rejection. These amplifiers also feature large output voltage swings and a high output current capability to drive standard 150 Ω loads.

Running at single or dual supply voltages ranging from 4.5 to 12 V, these amplifiers are tested at 5 V (±2.5 V) and 10 V (±5 V) supplies.

For board space and weight saving, the TSH8x series is proposed in SOT23-5 and SO8 plastic micropackages.

  • All features

    • Operating range from 4.5 to 12 V
    • 3 dB-bandwidth: 100 MHz
    • Slew rate 100 V/μs
    • Output current up to 55 mA
    • Input single supply voltage
    • Output rail-to-rail
    • Specified for 150 Ω loads
    • Low distortion, THD 0.1%
    • SOT23-5 and SO8 packages
    • Automotive qualification

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSH84

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models