Product overview
Description
The TSL6001, TSL6002 and the TSL6004 are single, dual and quad 1 MHz-bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the wide supply range from 1.8 V to 5.5 V make the TSL600x ideal for low voltage signal conditioning.
-
All features
- Gain bandwidth product 1 MHz, unity gain stable
- Rail-to-rail input and output
- Wide supply voltage range: 1.8 V to 5.5 V
- Input offset voltage: 4.5 mV
- Low input bias current: 1 pA typ.
- Extended temperature range: -40 °C to +125 °C
- Automotive grade versions available
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 03 Jul 2024 | 03 Jul 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSL6002IDT | Active | SO-8 | Industrial | Ecopack3 | - | - | |
| TSL6002IST | Active | MiniSO-8 | Industrial | Ecopack3 | - | - | |
| TSL6002IYDT | Active | SO-8 | Automotive | Ecopack3 | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSL6002IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSL6002IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSL6002IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSL6002IYDT Active
TSL6002IST Active
TSL6002IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors