TSL6101
Active
Design Win
High bandwidth (5 MHz) rail-to-rail 5 V cost-effective op amp

Download datasheet

Product overview

Key Benefits

Cost-effective performance for value-driven designs

TSL6101 uses STMicroelectronics’ mature CMOS technology to deliver reliable analog performance at a highly competitive cost

Fast, stable amplification

A 5 MHz gain-bandwidth product and unity-gain stability support accurate signal conditioning with responsive performance

Wide signal range for flexible designs

Rail-to-rail input and output with a 2.0 V to 5.5 V supply range maximize signal swing in low-voltage applications

Description

The TSL6101 is a single 5 MHz-bandwidth unity-gain-stable amplifier. The rail-to-rail input stage and the wide supply range 2.0 V to 5.5 V make the TSL6101 ideal for low-voltage, high-bandwidth signal conditioning.

  • All features

    • AEC-Q100 automotive qualification
    • Gain bandwidth product 5 MHz, unity gain stable
    • Rail-to-rail input and output
    • Wide supply voltage range: 2.0 V to 5.5 V
    • Input offset voltage: 1.5 mV
    • Low input bias current: 1 pA typ.
    • Extended temperature range: - 40 °C to +125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSL6101

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSL6101ILT
Active
SOT23-5L Industrial Ecopack3 - -

TSL6101ILT

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSL6101ILT

Distributor availability of TSL6101ILT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSL6101ILT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSL6101ILT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors