Product overview
Description
The TSL6201, TSL6202 and the TSL6204 are single, dual and quad 8 MHz bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the wide supply range from 2.5 V to 5.5 V make the TSL620x ideal for low voltage signal conditioning.
-
All features
- Automotive grade version available
- Gain bandwidth product 8 MHz, unity gain stable
- Rail-to-rail input and output
- Wide supply voltage range: 2.5 V to 5.5 V
- Input offset voltage: 4.5 mV
- Low input bias current: 1 pA typ.
- Extended temperature range: -40 °C to +125 °C
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.0 | 26 Nov 2024 | 26 Nov 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSL6204IDT | Active Product is in volume production. | SO-14 | Industrial | Ecopack3 | - | - | |
| TSL6204IPT | Active Product is in volume production. | TSSOP-14 | Industrial | Ecopack3 | - | - | |
| TSL6204IYDT | Active Product is in volume production. | SO-14 | Automotive | Ecopack3 | - | - | |
| TSL6204IYPT | Active Product is in volume production. | TSSOP-14 | Automotive | Ecopack3 | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSL6204IPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSL6204IYPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSL6204IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSL6204IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSL6204IPT Active
TSL6204IYPT Active
TSL6204IYDT Active
TSL6204IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors