Product overview
Description
The TSL6801, TSL6802 and the TSL6804 are single, dual and quad 8 kHz-bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the wide supply range from 2.5 V to 5.5 V make the TSL680x ideal for low voltage signal conditioning.
-
All features
- Supply current 600 nA typ.
- Low supply voltage: 1.5 V - 5.5 V
- Unity gain stable
- Rail-to-rail input and output
- Gain bandwidth product: 8 kHz typ.
- Low input bias current: 5 pA max. at 25 °C
- Industrial temperature range: -40 °C to 85 °C
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 03 Jul 2024 | 03 Jul 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSL6801ICT | Active Product is in volume production. | SC70-5 | Industrial | Ecopack3 | - | - | |
| TSL6801ILT | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | - | - | |
| TSL6801RICT | Active Product is in volume production. | SC70-5 | Industrial | Ecopack2 | - | - | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSL6801RICT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSL6801ILT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSL6801ICT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSL6801RICT Active
TSL6801ILT Active
TSL6801ICT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors