Loading spinner
Save to myST

Digital cluster

Traditional analog instrument clusters are limited in the amount of information they can display. Customizing models requires the implementation of physical modifications, which make the supply chain even more complex both in terms of cost-effectiveness and logistics. The new trend today is to use a “Digital Cluster” which is a flexible way to easily display all the information and highlight important data to ensure a comfortable and safe driving experience. “Digital Clusters” also make it possible to customize displays for different brands or ranges of vehicles with only a software configuration.

Our product and solutions

Our portfolio includes all the ICs needed to design a digital cluster system, from a small two-wheeler 2D cockpit up to a full-HD cluster with phone projection. The core of this system is our Accordo Infotainment Processors, a fully scalable system-on-chip solution with a full development ecosystem to help reduce design costs and time to market.

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      STEVAL-0606YADJ

      Active

      3.3 V/6 A automotive step down DC-DC converter (VIN up to 6 V) based on the DCP0606Y

      - Power supplies and converters ST
      STEVAL-0606YADJ
      Active

      3.3 V/6 A automotive step down DC-DC converter (VIN up to 6 V) based on the DCP0606Y

Stellar with xMemory boosts innovation and speeds up automotive development