MP23ABS1

Active

High performance MEMS audio sensor single ended analog bottom-port microphone

Download datasheet
Overview
Tools & Software
Resources
Solutions
Quality & Reliability
Sales Briefcase
eDesignSuite
Get Started
Sample & Buy
Partner products
  • The MP23ABS1 is a compact, low-power microphone built with a capacitive sensing element and an IC interface.

    The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process to produce audio sensors.
    The MP23ABS1 has an acoustic overload point of 130 dBSPL with a typical 64 dB signal-to-noise ratio.
    The sensitivity of the MP23ABS1 is -38 dBV ±1 dB @ 94 dBSPL, 1 kHz.
    The MP23ABS1 is available in a package compliant with reflow soldering and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

    Key Features

    • Single supply voltage operation 1.52 V - 3.6 V
    • Omnidirectional sensitivity
    • High signal-to-noise ratio
    • High acoustic overload point: 130 dBSPL typ.
    • Package compliant with reflow soldering
    • Enhanced RF immunity
    • Ultra-flat frequency response
    • Low latency
    • Ultra-low-power: 150 μA max
    • ECOPACK®, RoHS, and “Green” compliant

Sample & Buy

Part Number
Package
Packing Type
Marketing Status
Budgetary Price (US$)*
Quantity
ECCN (US)
Country of Origin
Order from Distributors
Order from ST
MP23ABS1 RHLGA 2.65X3.5X1.08(MAX)MM 4L Tray
Preview
- - EAR99 - No availability of distributors reported, please contact our sales office
MP23ABS1TR RHLGA 2.65X3.5X1.08(MAX)MM 4L Tape And Reel
Active
- - EAR99 MALTA No availability of distributors reported, please contact our sales office

MP23ABS1

Package

RHLGA 2.65X3.5X1.08(MAX)MM 4L

Packing Type

Tray

Unit Price (US$)

*

Marketing Status

Preview

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

-

MP23ABS1TR

Package

RHLGA 2.65X3.5X1.08(MAX)MM 4L

Packing Type

Tape And Reel

Unit Price (US$)

*

Marketing Status

Active

Unit Price (US$)

-

Quantity

-

ECCN (US)

EAR99

Country of Origin

MALTA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors

Recommended for you

Ecosystems

    • Part Number

      Analog MEMS microphone expansion board based on MP23ABS1 for STM32 Nucleo

Evaluation Tools

    • Part Number

      Microphone coupon board based on the MP23ABS1 analog MEMS

      SensorTile.box wireless multi sensor development kit with user friendly app for IoT and wearable sensor applications

    • Part Number

      Analog microphone array expansion for the SensorTile Wireless Industrial Node (STWIN) kit

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      DS12350
      High-performance MEMS audio sensor: single-ended analog bottom-port microphone
      5.0
      569.42 KB
      PDF
      DS12350

      High-performance MEMS audio sensor: single-ended analog bottom-port microphone

    • Description Version Size Action
      AN4428
      Best practices in the manufacturing process of MEMS microphones
      1.1
      1 MB
      PDF
      AN4427
      Gasket design for optimal acoustic performance in MEMS microphones
      2.0
      840.29 KB
      PDF
      AN4426
      Tutorial for MEMS microphones
      2.0
      947.08 KB
      PDF
      AN4428

      Best practices in the manufacturing process of MEMS microphones

      AN4427

      Gasket design for optimal acoustic performance in MEMS microphones

      AN4426

      Tutorial for MEMS microphones

Presentations & Training Material

    • Description Version Size Action
      Health and Wellness Mobility Cloud computing
      1.32 MB
      PDF

      Health and Wellness Mobility Cloud computing

Publications and Collaterals

    • Description Version Size Action
      APWorkbench software for audio ICs and MEMS microphones 1.0
      2.29 MB
      PDF
      MEMS analog and digital microphones
      989.69 KB
      PDF

      APWorkbench software for audio ICs and MEMS microphones

      MEMS analog and digital microphones

    • Description Version Size Action
      MEMS and Sensors Quick Reference Guide 1.1
      919.75 KB
      PDF

      MEMS and Sensors Quick Reference Guide

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
MP23ABS1
Preview
RHLGA 2.65X3.5X1.08(MAX)MM 4L Industrial Ecopack2
MP23ABS1TR
Active
RHLGA 2.65X3.5X1.08(MAX)MM 4L Industrial Ecopack2 (**)

MP23ABS1

Package:

RHLGA 2.65X3.5X1.08(MAX)MM 4L

Material Declaration**:

PDF XML

Marketing Status

Preview

Package

RHLGA 2.65X3.5X1.08(MAX)MM 4L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

MP23ABS1TR

Package:

RHLGA 2.65X3.5X1.08(MAX)MM 4L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

RHLGA 2.65X3.5X1.08(MAX)MM 4L

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Support & Feedback