MP33AB01
Obsolete
Design Win
MEMS audio surface-mount bottom-port silicon microphone with analog output

Download datasheet

Product overview

Description

The MP33AB01 is a compact, low-power microphone built with a low-profile sensing element.

The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process to produce audio sensors.

The MP33AB01 has an acoustic overload point of 125 dBSPL with a 63 dB signal-to-noise ratio.

The MP33AB01 is available in a package compliant with reflow soldering and is guaranteed to operate over an extended temperature range from -30 °C to +100 °C.

  • All features

    • Single supply voltage
    • Low power consumption
    • Omnidirectional sensitivity
    • High signal-to-noise ratio
    • High bandwidth
    • Package compliant with reflow soldering

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MP33AB01

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models