MP34DB01
Obsolete
Design Win
MEMS audio sensor omnidirectional digital microphone

Download datasheet

Product overview

Description

The MP34DB01 is an ultra-compact, low-power, omnidirectional, digital MEMS microphone built with a capacitive sensing element and an IC interface with stereo operation capability.

The sensing element, capable of detecting acoustic waves, is manufactured using a specialized silicon micromachining process dedicated to produce audio sensors.

The IC interface is manufactured using a CMOS process that allows designing a dedicated circuit able to provide a digital signal externally in PDM format.

The MP34DB01 has an acoustic overload point of 120 dBSPL with a best on the market 62.6 dB signal-to-noise ratio and -26 dBFS sensitivity.

The MP34DB01 is available in a bottom-port, SMD-compliant, EMI-shielded package and is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

  • All features

    • Single supply voltage
    • Low power consumption
    • 120 dBSPL acoustic overload point
    • 62.6 dB signal-to-noise ratio
    • Omnidirectional sensitivity
    • –26 dBFS sensitivity
    • PDM single-bit output with option for stereo configuration
    • RHLGA package
      • Bottom-port design
      • SMD-compliant
      • EMI-shielded
      • ECOPACK®, RoHS and “Green” compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MP34DB01

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models